??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BDD 622-R3Q4-0-52-N-00
HELP_VARIABLE
Company
Balluff
Description
Electrical Accessories
Bill of material
BALLUFF BDD 622-R3Q4-0-52-N-00
VERF
Availability
no more available
BC
Order code
BAE004M
TC
Artikelbezeichnung
BDD 622-R3Q4-0-52-N-00
PX
Product view
50867_00
ICON
TRAFFIC
Customs number
90291000
WEBINC
Product group
Displays
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Function = Dual axis counter, Inputs, number = 4, Outputs, number = 2, Digital outputs = 2x PNP, Encoder supply = 5 V/24 V, max 150 mA per channel, Ambient temperature = 0...40 °C, IP rating (front housing) = IP42, Approval/Conformity = CE, WEEE, Panel cut-out = 92 x 92 mm
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.